1.13.1.34 ADCHS_DMA_STATUS Enum
C
typedef enum { //ADCHS channel 0 Buffer A Full ADCHS_DMA_STATUS_RAF0 = (1U << 0U), //ADCHS channel 1 Buffer A Full ADCHS_DMA_STATUS_RAF1 = (1U << 1U), //ADCHS channel 2 Buffer A Full ADCHS_DMA_STATUS_RAF2 = (1U << 2U), //ADCHS channel 3 Buffer A Full ADCHS_DMA_STATUS_RAF3 = (1U << 3U), //ADCHS channel 4 Buffer A Full ADCHS_DMA_STATUS_RAF4 = (1U << 4U), //ADCHS channel 5 Buffer A Full ADCHS_DMA_STATUS_RAF5 = (1U << 5U), //ADCHS channel 0 Buffer B Full ADCHS_DMA_STATUS_RBF0 = (1U << (16U + 0U)), //ADCHS channel 1 Buffer B Full ADCHS_DMA_STATUS_RBF1 = (1U << (16U + 1U)), //ADCHS channel 2 Buffer B Full ADCHS_DMA_STATUS_RBF2 = (1U << (16U + 2U)), //ADCHS channel 3 Buffer B Full ADCHS_DMA_STATUS_RBF3 = (1U << (16U + 3U)), //ADCHS channel 4 Buffer B Full ADCHS_DMA_STATUS_RBF4 = (1U << (16U + 4U)), //ADCHS channel 5 Buffer B Full ADCHS_DMA_STATUS_RBF5 = (1U << (16U + 5U)), //ADCHS DMA Write Overflow Error ADCHS_DMA_STATUS_WROVERR = (1U << 23U) }ADCHS_DMA_STATUS;
Summary
Identifies ADCHS DMA status
Description
This enumeration identifies ADCHS DMA status. This is passed as an argument in the DMA Callback which is registered using the ADCHS_DMACallbackRegister() API.
Remarks
None.