1.13.11.17 I2C_SLAVE_ERROR Enum
C
/* I2C slave mode */ typedef enum { // No Error I2C_SLAVE_ERROR_NONE, // Bus Collision Error I2C_SLAVE_ERROR_BUS_COLLISION, } I2C_SLAVE_ERROR;
Summary
Defines errors associated with I2C in slave mode
Description
This enum defines errors associated with I2C in slave mode. An error of this type is returned by the I2Cx_ErrorGet() function
Remarks
None.