1.13.11.11 I2Cx_Initialize Function
C
/* x = I2C instance number */
/* TWI master and slave mode */
void I2Cx_Initialize(void)
Summary
Initializes the instance of the I2C peripheral in either master or slave mode.
Description
This function initializes the given instance of the I2C peripheral as configured by the user from the MHC.
Precondition
None
Parameters
None.
Returns
None.
Example
I2C1_Initialize();
Remarks
None