1.5.22.49 TCx_CaptureStop Function
C
/* x = TC instance number */ void TCx_CaptureStop ( void );
Summary
Stops the timer for given TC instance.
Description
This function stops the clock and thus timer.
Precondition
TCx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
None.
Example
TC0_CaptureInitialize(); TC0_CaptureStart(); TC0_CaptureStop();
Remarks
None.