1.23.12.27 GPIO_INTERRUPT_STYLE Enum
C
typedef enum { /* Mismatch type interrupt */ GPIO_INTERRUPT_ON_MISMATCH, /* Interrupt on rising edge */ GPIO_INTERRUPT_ON_RISING_EDGE, /* Interrupt on falling edge */ GPIO_INTERRUPT_ON_FALLING_EDGE, /* Interrupt on both rising and falling edge */ GPIO_INTERRUPT_ON_BOTH_EDGES, }GPIO_INTERRUPT_STYLE;
Summary
Identifies different GPIO interrupt types
Description
This enumeration identifies different GPIO interrupt types
Remarks
None.