1.23.12.16 GPIO_PinSet Function

C

void GPIO_PinSet(GPIO_PIN pin)

Summary

Sets the selected pin.

Description

This function drives '1' on the selected I/O line/pin.

Precondition

Pin must be made output before setting

Parameters

Param Description
pin One of the IO pins from the enum GPIO_PIN

Returns

None.

Example

GPIO_PinSet(GPIO_PIN_RB3);

Remarks

None.