1.4.13.18 NVMCTRL_FLASH_SIZE Macro

C

The flash size varies based on device family. Refer to the generated header file for the actual flash size value.

Summary

Defines the size (in bytes) of Flash.

Description

This constant defines the size (in bytes) of flash. It is recommended for the target application to use this constant in place hardcoded literals.

Remarks

None.