1.12.7.1 DMAC_Initialize Function

C

void DMAC_Initialize(void)

Summary

This function initializes the DMAC controller of the device.

Description

Sets up a DMA controller for subsequent transfer activity.

Precondition

DMAC channels should be configured in DMAC manager.

Parameters

None.

Returns

None.

Example

DMAC_Initialize();

Remarks

For some devices, it stops the DMAC controller if it was already running and re-initializes it.