1.10.7.15 DMAC_DATA_PATTERN_SIZE Enum

C

typedef enum
{
    /* pattern size is of 1 byte */
    DMAC_DATA_PATTERN_SIZE_1_BYTE,
    
    /* pattern size is of 2 bytes */
    DMAC_DATA_PATTERN_SIZE_2_BYTE
    
} DMAC_DATA_PATTERN_SIZE;

Summary

Identifies the pattern size for data matching

Description

This data type Identifies size of pattern data which will be matched with transmitted data.

Remarks

None.