1.34.17.4 RTT_Disable Function
C
void RTT_Disable( struct tm *time )
Summary
Disables the real Time Timer
Description
This API is used to stop the real time timer.
Precondition
RTT should be running.
Parameters
None.
Returns
None.
Example
void My_callback(uintptr_t context) { //Interrupt recieved stop RTT RTT_Disable(); } int main(void) { RTT_Initialize(); //Enable callback for the periodic interrupt RTT_CallbackRegister(My_callback, NULL); //start RTT RTT_Enable(); }