1.5.21.20 RTC_TIMER32_INT_MASK Enum
C
/* Enum members will vary based on the device used, please refer the plib header file */ typedef enum { /* Compare0 match interrupt */ RTC_TIMER32_INT_MASK_CMP0, /* Compare1 match interrupt */ RTC_TIMER32_INT_MASK_CMP1, /* Counter Overflow interrupt */ RTC_TIMER32_INT_MASK_OVF, /* Peridic Interrupt - Prescaler Bit 0 */ RTC_TIMER32_INT_MASK_PER0, /* Peridic Interrupt - Prescaler Bit 1 */ RTC_TIMER32_INT_MASK_PER1, /* Peridic Interrupt - Prescaler Bit 2 */ RTC_TIMER32_INT_MASK_PER2, /* Peridic Interrupt - Prescaler Bit 3 */ RTC_TIMER32_INT_MASK_PER3, /* Peridic Interrupt - Prescaler Bit 4 */ RTC_TIMER32_INT_MASK_PER4, /* Peridic Interrupt - Prescaler Bit 5 */ RTC_TIMER32_INT_MASK_PER5, /* Peridic Interrupt - Prescaler Bit 6 */ RTC_TIMER32_INT_MASK_PER6, /* Peridic Interrupt - Prescaler Bit 7 */ RTC_TIMER32_INT_MASK_PER7, /* Tamper Detection*/ RTC_TIMER32_INT_MASK_TAMPER } RTC_TIMER32_INT_MASK; // OR typedef enum { /* Compare match interrupt */ RTC_TIMER32_INT_MASK_COMPARE_MATCH, /* Counter Overflow interrupt */ RTC_TIMER32_INT_MASK_COUNTER_OVERFLOW, } RTC_TIMER32_INT_MASK;
Summary
Possible RTC 32-bit Timer Counter Mode Events.
Description
This enumeration defines the possible events that can occur when the RTC peripheral is configured for 32-bit Timer Counter mode operation. These events are passed into the callback function registered through the RTC_Timer32CallbackRegister() function.
Remarks
Enum members will vary based on device being used. Refer to the device datasheet.