1.39.1.14 ADC_NEGINPUT Enum
C
The ADC negative input vary based on device family. Refer to the generated header file for the actual negative input types and values.
Summary
Identifies ADC negative input pin to select.
Description
Enum for the possible negative MUX input selections for the ADC.
Remarks
None.