1.31.2.13 ADC_NEGINPUT Enum

C

The ADC negative input vary based on device family. Refer to the generated header file for the actual negative input types and values.

Summary

Identifies ADC negative input pin to select.

Description

Enum for the possible negative MUX input selections for the ADC.

Remarks

None.