1.29.25.10 SYSTICK_DelayMs Function
C
void SYSTICK_DelayMs( uint32_t delay_ms )
Summary
Blocking function to generate delay in milliseconds
Description
This function generates blocking delay in milli seconds.
Precondition
Systick should be on and running before calling this API.
Parameters
Param | Description |
---|---|
delay_ms | The delay in units of milliseconds |
Returns
None.
Example
SYSTICK_Initialize(); SYSTICK_TimerStart(); // Generates 100ms blocking delay SYSTICK_DelayMs(100)