1.33.18.47 TCx_CaptureStart Function
C
/* x = TC instance number */ void TCx_CaptureStart ( void );
Summary
Starts the timer for given TC instance.
Description
This function enables the clock and starts the timer.
Precondition
TCx_CaptureInitialize() function must have been called first.
Parameters
None.
Returns
None.
Example
TC0_CaptureInitialize(); TC0_CaptureStart();
Remarks
None.