1.29.21.7 RTC_Timer32TimeStampGet Function
C
uint32_t RTC_Timer32TimeStampGet( void )
Summary
Get the Time stamp of Tamper Detection.
Description
This function is used to get the 32-bit counter Value at which the tamper Detection took place.
Precondition
Tamper channels must be configured properly using MHC.
Parameters
None.
Returns
32-bit counter Value.
Example
uint32_t tamperTime = RTC_Timer32TimeStampGet();
Remarks
This Feature may not be available on all devices. Refer to device Datasheet for more information.