1.35.13.21 SPI_CHIP_SELECT Enum
C
/* SPI master mode */ The SPI_CHIP_SELECT Enum value may vary based on the device family. Refer to the generated header file for the actual SPI_CHIP_SELECT enumerator constants.
Summary
Enumerator constants for SPI hardware chip select
Description
Enumerator constants for SPI hardware chip select
Remarks
These enumerator constants are available in SPI master mode