1.35.13.18 SPI_CLOCK_POLARITY Enum
C
/* SPI master mode */ The SPI_CLOCK_POLARITY enumerations vary based on the device family. Refer the generated header file for the actual SPI_CLOCK_POLARITY enumerator constants.
Summary
This enumeration constant defines possible values for the SPI clock polarity
Description
This enumeration constant defines possible values for the SPI clock polarity
Remarks
None