1.27.22.18 SPI_CLOCK_POLARITY Enum

C

/* SPI master mode */

The SPI_CLOCK_POLARITY enumerations vary based on the device family. Refer the generated header file for the actual SPI_CLOCK_POLARITY enumerator constants.

Summary

This enumeration constant defines possible values for the SPI clock polarity

Description

This enumeration constant defines possible values for the SPI clock polarity

Remarks

None