1.9.23.2 TRAM_DataScrambleEnable Function

C

void TRAM_DataScrambleEnable ( bool enable )

Summary

Enable or Disable data scrambling of the TrustRAM

Description

This function is used to Enable or Disable data scrambling of the TrustRAM.

Precondition

None

Parameters

Param Description
enable true for enabling data scramble and false for disabling data scramble.

Returns

None.

Example

// Enable Data Scrambling
TRAM_DataScrambleEnable(true);

Remarks

None.