1.34.3.4 DACC_CHANNEL_NUM Enum

C

The DACC Channels vary based on device family. Refer to the generated header file for the actual values.

Summary

Identifies the Channel index of DACC module

Description

This enumeration identifies the Channel index of DACC module.

Remarks

None.