1.28.9 AHB Bus Matrix (MATRIX)

The MATRIX provides one decoder for every host interface.The decoder offers each host several memory mappings.

Each memory area can be assigned to several clients. Booting at the same address while using different clients (i.e.external RAM, internal ROM or internal Flash, etc.) becomes possible.

Using The Library

The MATRIX plib does not allow any user configurations.

Library Interface

AHB Bus Matrix peripheral library provides the following interfaces:

Functions

Name Description
MATRIX_Initialize Initialize AHB Masters and Slaves