1.10.19.4 RCON_RESET_CAUSE Enum
C
The Reset Cause vary based on device family. Refer to the generated header file for the actual values.
Summary
Identifies the possible reason of device reset
Description
This enumeration identifies the possible reason of device reset.
Remarks
Not all the reasons are available on all the devices. Refer to the specific device data sheet to determine which reasons are supported. The MHC will generate this enumeration with the reasons that are available on the device.