1.4.20.14 RTC_Timer32FrequencyGet Function
C
uint32_t RTC_Timer32FrequencyGet ( void )
Summary
Returns the frequency at which the 32-bit timer counter is operating.
Description
This function returns the frequency at which the 32-bit timer counter is operating. The return value can be used to compute the period that needs to be set in order to operate the timer counter at a desired frequency.
Precondition
None.
Parameters
None.
Returns
Returns the frequency at which the 32-bit timer counter is operating.
Example
// Compute the period required to operate the timer at 1KHz.
uint32_t desiredFrequency = 1000;
uint32_t period = RTC_Timer32FrequencyGet()/desiredFrequency;
RTC_Initialize();
RTC_Timer32CompareSet(period);
Remarks
None.