1.33.12.1 PM_ResetCauseGet Function
C
PM_RESET_CAUSE PM_ResetCauseGet (void);
Summary
Reports the cause of the last reset
Description
This function is used to know the cause of the last reset.
Precondition
None.
Parameters
None.
Returns
PM_RESET_CAUSE - Identifies cause of reset, either General, Backup, Watchdog, Software or User Reset
Example
if (PM_RESET_CAUSE_WDT_RESET == PM_ResetCauseGet ()) { //Application related tasks }
Remarks
None.