1.32.28.11 SYSTICK_DelayUs Function

C

void SYSTICK_DelayUs( uint32_t delay_us )

Summary

Blocking function to generate delay in micro seconds

Description

This function generates blocking delay in micro seconds.

Precondition

Systick should be on and running before calling this API.

Parameters

Param Description
delay_us The delay in units of micro seconds

Returns

None.

Example

SYSTICK_Initialize();

SYSTICK_TimerStart();

// Generates 100us blocking delay
SYSTICK_DelayUs(100)