1.31.18.58 SERCOMx_I2C_WriteByte Function
C
/* x = SERCOM instance number */
/* I2C slave mode */
void SERCOMx_I2C_WriteByte(uint8_t wrByte)
Summary
Write a data byte to I2C master
Description
This function writes a data byte to be sent to the I2C master
Precondition
SERCOMx_I2C_Initialize must have been called for the associated SERCOM I2C instance
Parameters
Param | Description |
---|---|
wrByte | Data byte to be written. |
Returns
None
Example
bool APP_SERCOM_I2C_Callback ( SERCOM_I2C_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle ) { switch(event) { case SERCOM_I2C_SLAVE_TRANSFER_EVENT_ADDR_MATCH: // Handle address match event break; case SERCOM_I2C_SLAVE_TRANSFER_EVENT_RX_READY: // Read the received data byte rxData = SERCOM0_I2C_ReadByte(); break; case SERCOM_I2C_SLAVE_TRANSFER_EVENT_TX_READY: // Provide data to I2C master SERCOM0_I2C_WriteByte(txData); break; case SERCOM_I2C_SLAVE_TRANSFER_EVENT_STOP_BIT_RECEIVED: // Handle stop bit received event break; } }
Remarks
None.