1.31.18.75 SERCOM_I2C_TRANSFER_SETUP Struct
C
/* I2C master mode */ typedef struct { /* SERCOM I2C Clock Speed */ uint32_t clkSpeed; } SERCOM_I2C_TRANSFER_SETUP;
Summary
I2C transfer setup data structure
Description
This data structure defines the I2C transfer setup and is used in the SERCOMx_I2C_TransferSetup API to change the I2C speed at run-time
Remarks
None