1.17.10.5 ICAPx_Disable Function
C
/* x = ICAP instance number */ void ICAPx_Disable (void)
Summary
Disable function for the ICAPx peripheral
Description
This function disables the ICAPx peripheral.
Precondition
ICAPx_Initialize() function must have been called first.
Parameters
None.
Returns
None.
Example
ICAP1_Disable();
Remarks
None.