1.24.22.3 TMRx_CounterGet Function

C

/* x = TMR instance number */
uint16_t TMRx_CounterGet(void);

Summary

Reads the timer counter value.

Description

This function reads the timer counter value.

Precondition

TMRx_Initialize() function must have been called first.

Parameters

None.

Returns

The timer's current count value.

Example

uint16_t counter;

TMR2_Initialize();
TMR2_Start();
counter = TMR2_CounterGet();

Remarks

If timer is operating on 32 bit mode then return value should be uint32_t type.