1.24.22.6 TMRx_InterruptEnable Function

C

/* x = TMR instance number */
void TMRx_InterruptEnable(void);

Summary

Enable TMR overflow interrupt

Description

This function enables TMR overflow interrupt.

Precondition

TMRx_Initialize() function must have been called first.

Parameters

None.

Returns

None.

Example

TMR2_Initialize();
TMR2_InterruptEnable();

Remarks

None.