1.17.19.3 TMRx_CounterGet Function
C
/* x = TMR instance number */
uint16_t TMRx_CounterGet(void);
Summary
Reads the timer counter value.
Description
This function reads the timer counter value.
Precondition
TMRx_Initialize() function must have been called first.
Parameters
None.
Returns
The timer's current count value.
Example
uint16_t counter; TMR2_Initialize(); TMR2_Start(); counter = TMR2_CounterGet();
Remarks
If timer is operating on 32 bit mode then return value should be uint32_t type.