1.38.15.2 PAC_PeripheralIsProtected Function

C

bool PAC_PeripheralIsProtected( PAC_PERIPHERAL peripheral );

Summary

Returns PAC protection status of peripheral.

Description

This function returns status PAC protection status for the specified peripheral.

Precondition

On some devices PAC_Initialize() function needs to be called first.

Parameters

Param Description
peripheral Peripheral to be operated on.

Returns

true - Peripheral is protected.

false - Peripheral is not protected.

Example

bool status = false;

status = PAC_PeripheralIsProtected(PAC_PERIPHERAL_DSU);

Remarks

None.