1.38.15.5 PAC_PERIPHERAL Enum
C
The PAC Peripheral's vary based on device family. Refer to the generated header file for the actual PAC peripheral enumerator constants.
Summary
List of available Peripheral module on which errors will be detected.
Description
This enumeration identifies all the Peripheral modules used on which access errors will be detected.
Remarks
None.