1.34.26.15 UARTx_ReadIsBusy Function
C
/* x = UART instance number */
/* Non-blocking mode */
bool UARTx_ReadIsBusy( void )
Summary
Returns the read request status associated with the given UART peripheral instance
Description
This function returns the read request status associated with the given UART peripheral instance. It can be used to check the completion status of the UARTx_Read() function when the library is configured for interrupt (non-blocking) mode. In that, the function can be used as an alternative to using a callback function to check for completion.
Precondition
UARTx_Initialize must have been called for the associated UART instance.
Parameters
None.
Returns
true - UART is busy in processing the previous read request
false - UART is free and ready to accept the new read request
Example
if(UART1_ReadIsBusy() == true) { //UART is currently processing the previous read request. //Wait to submit new request. }
Remarks
None