1.4.1.9 AC_CHANNEL Enum

C

typedef enum
{
    /* Comparator channel 0 */
    AC_CHANNEL_0 = 0,
    
    /* Comparator channel 1*/
    AC_CHANNEL_1 = 1,
    
    /* Comparator channel 2*/
    AC_CHANNEL_2 = 2,
    
    /* Comparator channel 3*/
    AC_CHANNEL_3 = 3
    
} AC_CHANNEL;

Summary

Identifies the AC output channel number

Description

This enumeration can be used as an argument to APIs where it needs to indicate a specific comparator. For example, it is used as below,

AC_Start(AC_CHANNEL_0);

Remarks

None.