1.4.1.7 AC_SwapInputs Function

C

void AC_SwapInputs (AC_CHANNEL channel)

Summary

Swap inputs of a comparator.

Description

This function swaps inputs of a comparator. This allows the user to measure or compensate for the comparator input offset voltage.

Precondition

AC_Initialize must have been called for the associated AC instance.

Parameters

Param Description
channel Points to AC Channel

Returns

None.

Example

AC_SwapInputs (AC_CHANNEL_0);

Remarks

None.