1.19.3.9 CMP_STATUS_SOURCE Enum

C

The enum vary based on device family. Refer to the generated header file for the actual values.

Summary

Denotes a specific comparator output status.

Description

Members of this enumeration denotes a specific comparator output status. Used as input parameter for CMP_StatusGet() function.

Remarks

None.