1.27.13.19 PWM_CHANNEL_NUM Enum
C
typedef enum { PWM_CHANNEL_0, PWM_CHANNEL_1, PWM_CHANNEL_2, PWM_CHANNEL_3 }PWM_CHANNEL_NUM;
Summary
Identifies PWM channel number in a PWM peripheral
Description
This enumeration identifies PWM channel number in a PWM peripheral and can be used as an argument to specify the PWM channel.
Remarks
None.