1.32.23.3 RSTC_RESET_CAUSE Typedef
C
The RSTC reset cause vary based on device family. Refer to the generated header file for the actual RSTC reset cause types and values.
Summary
Identifies the type of reset.
Description
This typedef identifies Reset type.
Remarks
Refer to the specific device data sheet to determine availability.