1.27.16.6 RSTC_RESET_CAUSE Typedef

C

The RSTC reset cause vary based on device family. Refer to the generated header file for the actual RSTC reset cause types and values.

Summary

Identifies the type of reset.

Description

This typedef identifies Reset type.

Remarks

Refer to the specific device data sheet to determine availability.