1.29.1.11 AC_POSINPUT Enum

C

typedef enum
{
    /* Pin AN0 */
    AC_POSINPUT_AIN0,
    /* Pin AN1 */
    AC_POSINPUT_AIN1,
    /* Pin AN2 */
    AC_POSINPUT_AIN2,
    /* Pin AN3 */
    AC_POSINPUT_AIN3,
    /* Vdd Scalar */
    AC_POSINPUT_VSCALE,
}AC_POSINPUT;

Summary

Identifies the positive inputs of a comparator channel

Description

This enumeration can be used as an argument to APIs where it needs to indicate a positive input of a comparator.

Remarks

None.