1.34.1.14 AFEC_INTERRUPT_MASK Enum

C

typedef enum
{
    AFEC_INTERRUPT_EOC_0_MASK,
    AFEC_INTERRUPT_EOC_1_MASK,
    AFEC_INTERRUPT_EOC_2_MASK,
    AFEC_INTERRUPT_EOC_3_MASK,
    AFEC_INTERRUPT_EOC_4_MASK,
    AFEC_INTERRUPT_EOC_5_MASK,
    AFEC_INTERRUPT_EOC_6_MASK,
    AFEC_INTERRUPT_EOC_7_MASK,
    AFEC_INTERRUPT_EOC_8_MASK,
    AFEC_INTERRUPT_EOC_9_MASK,
    AFEC_INTERRUPT_EOC_10_MASK,
    AFEC_INTERRUPT_EOC_11_MASK
}AFEC_INTERRUPT_MASK;

Summary

Identifies channel interrupt sources mask

Description

This enumeration identifies AFEC channel end of conversion (EOC) interrupt sources mask. This may be ORed together to enable/disable multiple interrupts.

Remarks

None.