1.2.24.54 TCCx_CaptureStart Function

C

/* x = TCC instance number */
void TCCx_CaptureStart ( void );

Summary

Starts the timer for given TCC instance.

Description

This function enables the clock and starts the counter.

Precondition

TCCx_CaptureInitialize() function must have been called first.

Parameters

None.

Returns

None.

Example

TCC0_CaptureInitialize();
TCC0_CaptureStart();

Remarks

None.