1.34.15.2 RSWDT_Clear Function
C
void RSWDT_Clear( void )
Summary
Restart the RSWDT counter.
Description
This function is used to restart the RSWDT counter to avoid timeout reset/interrupt.
Precondition
None
Parameters
None.
Returns
None.
Example
//Application loop
while(1)
{
RSWDT_Clear();
//user code
}
Remarks
None.