1.10.18.3 RAM_IsBusy Function

C

bool RAM_IsBusy( void )

Summary

Returns the current status of RAM.

Description

This function always returns false as RAM controller is always ready for a new operation.

Precondition

None.

Parameters

None

Returns

false - RAM controller is always ready for a new operation.

Example

uint8_t buffer[256];

RAM_Write( (uint32_t *) buffer, 256, 0x20000000);

while(RAM_IsBusy());

Remarks

None