1.10.9.1 EEPROM_WordWrite Function
C
bool EEPROM_WordWrite( uint32_t addr, uint32_t data )
Summary
Writes one word to data EEPROM
Description
Writes one word to data EEPROM
Precondition
None
Parameters
Param | Description |
---|---|
addr | Address of data EEPROM to write the data word to |
data | data to be written to EEPROM |
Returns
Returns true on success false on error
Example
uint32_t i; uint32_t writeData[4]; uint32_t addr = 0; for ( i = 0; i < 4; i++ ) { result = EEPROM_WordWrite( addr, writeData[i] ); if (result == true) { addr = addr + 4; } }