1.9.24.1 TRNG_Initialize Function

C

void TRNG_Initialize (void);

Summary

Initializes TRNG module of the device

Description

This function initializes TRNG module of the device with the values configured in MHC GUI.

Precondition

None.

Parameters

None.

Returns

None.

Example

TRNG_Initialize();

Remarks

This function must be called only once and before any other TRNG function is called. This is taken care in initialization.c.