1.10.17.2 QEIx_Stop Function
C
/* x = QEI instance number */ void QEIx_Stop ( void )
Summary
Stops the given QEI instance counter.
Description
This function stops the clock and thus counter QEI, stopping tracking of the quadrature signals.
Precondition
QEIx_Initialize function must have been called first for the given channel.
Parameters
None.
Returns
None.
Example
QEI1_Initialize(); QEI1_Start(); QEI1_Stop();
Remarks
None.