1.9.20.9 SQI_XIP_DEV_SELECT Enum
C
typedef enum { DEVICE_0 = 0x0, DEVICE_1 = 0x1, } SQI_XIP_DEV_SELECT;
Summary
Defines the data type to specify the device to be used.
Description
SQI XIP Device Select can be used to specify the device to be used while setting up the SQI peripheral in XIP mode.
Remarks
None.